(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

DC Motor

DC Motor
  • On Sale Till 31/03/2025

A motor optimal for handicrafts powered by electricity
· For models/handicraft
· Motor base / equipped with a 2-stage pulley
RE-280RA
FA-130RA
RE-140RA
RE-260RA

Suitable for radio control and for models that require significant power
· RC / for high output models
RS-380PH
RS-540SH

PDF

Part Number

Configured Part Number is shown.

RS-540SH

 
Part Number
RS-540SH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 22.40

SGD 13.44

1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Type Motor Only Type of Motor Standard Main Body Shape Round
Voltage(V) 7.2 Rotation speed(rpm) 14,400 Rated torque(N⋅m) 0.0196
Rated current(A) 6.1

Please check the type/dimensions/specifications of the part RS-540SH in the DC Motor series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)