(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Generator EA425PA-2

Vacuum Generator EA425PA-2

【Product Specifications】
・Applicable Fluid …Air
・Usage Temperature Range …0~60℃
・Change Compressed Air to Vacuum. Conveyance of the fluid is possible by using it with a vacuum pad
・Properness Tube …Dia 4mm
・Achievable degree of vacuum …-92kPa
・Suction Flow…12.5L/min

Part Number

Configured Part Number is shown.

EA425PA-2

Part Number
EA425PA-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 33.87

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Pipe Type Ultimate Vacuum(kPa) -92 Application Single Item
Operating Temp. Range(°C) 0::60 Suction Flow(l/min) 12.5 JAN Code 4548745718935
Compatible tube ø 4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)