(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cushion Type Coupling QJ/QJU (Part Numbers)

Cushion Type Coupling QJ/QJU

· Zero Backlash
· Absorbing Vibration and Noise
· The cushion has a pipe shape, high flexibility and long life
· A cushioning material with either high or low torsional rigidity selectable.
· Hub uses an aluminum die cast material for low moment of inertia

PDF

Japanese Only

Part Number

Configured Part Number is shown.

QJ95UR-40-40

Part Number
QJ95UR-40-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Moment of Inertia
(kg・m2)
Fastening Type Buffer color

SGD 245.14

1 Piece(s) 9 Day(s) or more 10404095100100~Less than 5002001~40001351.30.150.02~0.24000Polyurethane1x10-3Set Screw TypeRed

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard Features High torsional rigidity / Backlash 0 / Low Inertia Moment / Vibration Absorption
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Product Category Coupling body

Please check the type/dimensions/specifications of the part QJ95UR-40-40 in the Cushion Type Coupling QJ/QJU series.

Similar Part Numbers

Part Number
QJ45NK-12-18
QJ45NK-12-20
QJ45NK-14-14
QJ95UY-24-24
QJ95UY-24-28
QJ95UY-24-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStandard Hole Diameter d1
(Ø)
Standard Hole Diameter d2
(Ø)
Outer Diameter D
(Ø)
Overall Length L
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Moment of Inertia
(kg・m2)
Fastening Type Buffer color

SGD 57.46

1 Piece(s) 9 Day(s) or more 101218454820.01~50.004001~100004010.10.02~0.26000Nylon3x10-5Set Screw TypeBlack

SGD 57.46

1 Piece(s) 9 Day(s) or more 101220454820.01~50.004001~100004010.10.02~0.26000Nylon3x10-5Set Screw TypeBlack

SGD 57.46

1 Piece(s) 9 Day(s) or more 101414454820.01~50.004001~100004010.10.02~0.26000Nylon3x10-5Set Screw TypeBlack

SGD 245.14

1 Piece(s) 9 Day(s) or more 10242495100100~Less than 5002001~40001101.60.20.02~0.23000Polyurethane1x10-3Set Screw TypeYellow

SGD 245.14

1 Piece(s) 9 Day(s) or more 10242895100100~Less than 5002001~40001101.60.20.02~0.23000Polyurethane1x10-3Set Screw TypeYellow

SGD 245.14

1 Piece(s) 9 Day(s) or more 10243095100100~Less than 5002001~40001101.60.20.02~0.23000Polyurethane1x10-3Set Screw TypeYellow

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)