(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rigid Coupling RAS/RSS/RAC/RSC (Part Numbers)

Rigid Coupling RAS/RSS/RAC/RSC

· Concentric high accuracy through finishing bit with left-right holes and just the one chuck
· RAS/RAC - Aluminum Alloy, Anodized Finish
· RSS/RSC-SUS303 with strong coupling and excellent corrosion resistance

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RAS20-6-10

Part Number
RAS20-6-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Fastening Type

SGD 15.95

1 Piece(s) 9 Day(s) or more 100.05~1.00610203010001~78000Aluminum0.5190001.5x10-6Set Screw Type

Loading...

  1. 1

Basic Information

Application Standard Features High torsional rigidity / High Accuracy / Backlash 0

Please check the type/dimensions/specifications of the part RAS20-6-10 in the Rigid Coupling RAS/RSS/RAC/RSC series.

Similar Part Numbers

Part Number
RAC20-6-6
RAC20-6-8
RAC20-8-8
RAS20-6-6
RAS20-6-8
RAS20-8-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Overall Length
(mm)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Fastening Type

SGD 24.82

1 Piece(s) 9 Day(s) or more 100.05~1.0066202010001~78000Aluminum0.7160008.7x10-7Clamp Type

SGD 24.82

1 Piece(s) 9 Day(s) or more 100.05~1.0068202010001~78000Aluminum0.7160008.7x10-7Clamp Type

SGD 24.82

1 Piece(s) 9 Day(s) or more 100.05~1.0088202010001~78000Aluminum0.7160008.7x10-7Clamp Type

SGD 15.95

1 Piece(s) 9 Day(s) or more 100.05~1.0066203010001~78000Aluminum0.5190001.5x10-6Set Screw Type

SGD 15.95

1 Piece(s) 9 Day(s) or more 100.05~1.0068203010001~78000Aluminum0.5190001.5x10-6Set Screw Type

SGD 15.95

1 Piece(s) 9 Day(s) or more 100.05~1.00810203010001~78000Aluminum0.5190001.5x10-6Set Screw Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)