(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

External Analog Voltage Signal Dimmer Type CR-A Series for LED Lamp Power Supply DC Voltage Continuous Strobe (Part Numbers)

External Analog Voltage Signal Dimmer Type CR-A Series for LED Lamp Power Supply DC Voltage Continuous Strobe

LED lighting power supply for DC voltage lights. Can be used for external analog voltage signal variable lighting control.
Can be dimmed using the manual knob. Brightness can be adjusted from 0 to 100%.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CR-50S-A

 
Part Number
CR-50S-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,077.97

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Number of Channels 1 Input power supply voltage(V) AC85 to 132V Power Consumption 110VA
Luminescence Method ON/OFF Control Light Control Method External Control (Analog Voltage Signal), Analog Volume Connected lighting 12 V Lighting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)