(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dome Lighting, Indirect Irradiation Dome Type, KM-H Series (Part Numbers)

Dome Lighting, Indirect Irradiation Dome Type, KM-H Series

An indirect dome lighting fixture that uses high-power LEDs. Dome interior is finished with a high reflection efficiency white coating, and illuminated on the inside.
Uniformly illuminates the work surface from all directions with gentle indirect light. Effective imaging of subjects with curved surfaces and uneven surfaces, etc.

[Applications] Detecting defects in curved products, surface inspection of metal products, etc., printing inspection of irregular workpieces such as uneven surfaces, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The letters used for red light emission in the catalog are incorrect.
    Forward) Red → R
    Incorrect: Red → L

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RKM-H85

 
Part Number
RKM-H85
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,262.31

1 Piece(s) 17 Day(s) or more

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Round shape Emitting Color Red
Irradiation Direction Vertical Emitter Irradiation Light Type Reflected light External Dimension D (Range)(mm) 80.1~100
External Dimension D(mm) 85 Power Consumption (Range)(W) 5.1~6 Power Consumption(W) 6
Height H (Range)(mm) 40.1~70 Height H (The max. value is applied for Flexible Type)(mm) 45

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)