(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

JP AZW Stainless Cap【100 Pieces Per Package】

JP AZW Stainless Cap

[Nominal M] 6
[Material] Steel
[Surface Processing] Trivalent White

Part Number

Configured Part Number is shown.

HXNSFD-ST3W-M6-60

Part Number
HXNSFD-ST3W-M6-60
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 72.79

100 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 6 Length L (mm) 60 Detailed Shape Standard
Mounting Hole Shape No Basic Shape Hex Material Steel
Surface Treatment Trivalent White Thread Type Drill Screw Tip Shape Other special shapes
Additional Shape Flanged Sales Unit Box/package Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)