(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Neodymium Magnet NdFeB, Square, Countersunk【5 Pieces Per Package】

Neodymium Magnet NdFeB, Square, Countersunk

Click this image to zoom it.

Move the mouse over the image to zoom

A magnet that has the strongest magnetic force with a flat bolt hole being open, and is it is easy to mount.
[Features]
· Strong magnet composed mainly of Nd (neodym / neodymium), Fe (iron) and B (boron).
· Compared to the anisotropic ferrite magnet, it has approx. 8 times stronger energy product, and its mechanical strength is also superior.
· As the anisotropic magnet itself is easy to rust, it is usually coated with nickel plating on the surface.
[Usage]
· By using the magnificent magnetic power, it can be used for industrial products, magnetic separation machines, machine tool, industrial robots, MRI, etc.
· Ideal for speakers and computer hard disks.

PDF

Part Number

Configured Part Number is shown.

NSC0075

 
Part Number
NSC0075
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 79.35

5 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10

Loading...

  1. 1

Basic Information

Attraction Force (Range)(N) 100.1~ Attraction Force (Specific)(N) 168.6 Magnet Type (Material) Neodymium Magnet
Hole Pitch(mm) 50

Please check the type/dimensions/specifications of the part NSC0075 in the Neodymium Magnet NdFeB, Square, Countersunk series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)