(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Neodymium Magnet NdFeB, Square Shape【1-50 Pieces Per Package】

Neodymium Magnet NdFeB, Square Shape

[Features]
· The main elements are Nd (neodym / neodymium), Fe (iron) and B (boron), the strongest among the existing magnet.
· Compared to the anisotropic ferrite magnet, it has approx. 8 times stronger energy product.
· As the anisotropic magnet itself is easy to rust, it is usually coated with nickel plating on the surface.
[Usage]
· By using the magnificent magnetic power, it can be used for industrial products, magnetic separation machines, machine tools, industrial robots, MRI, etc.
· Ideal for speakers and computer hard disks.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NS0001
NS0297
NS0314
NS0316
NS0375
NS0413
NS0418
NS0421
NS0422
NS0423
NS0424
NS0425
NS0426
NS0427
NS0428
NS0429
NS0430
NS0431
NS0432
NS0433
NS0434
NS0435
NS0436
NS0437
NS0438
NS0439
NS0440
NS0441
NS0442
NS0443
NS0444
NS0445
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)

SGD 33.51

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.022.42.41.8

SGD 32.23

1 Piece(s) 12 Day(s) or more 1060.1~70.067.546603

SGD 29.95

1 Piece(s) 11 Day(s) or more 1080.1~90.089.130753

SGD 54.37

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1080.1~90.082.614852

SGD 50.35

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10100.1~14710753

SGD 110.49

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10100.1~133.315406

SGD 534.37

1 Piece(s) 11 Day(s) or more 10100.1~1097.63512025

SGD 33.03

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.012.22.21

SGD 33.18

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.01.42.72.71

SGD 33.54

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.01.83.23.21

SGD 33.66

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.023.53.51

SGD 33.90

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.02.33.93.91

SGD 33.60

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.02.54.24.21

SGD 34.08

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.02.94.74.71

SGD 33.72

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.02.43.53.51.5

SGD 34.79

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.04.13.53.52.5

SGD 33.84

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.02.74.54.51

SGD 34.20

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.03.43.53.52

SGD 33.46

30 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.09.23610

SGD 32.24

20 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1010.1~20.017.36610

SGD 41.39

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.05.211010

SGD 39.41

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.05.68101.1

SGD 45.87

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.08.38101.5

SGD 34.51

20 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1020.1~30.026.45.5127.5

SGD 33.84

30 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10~10.04.414170.8

SGD 30.55

20 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1010.1~20.015.01.52010

SGD 34.66

20 Pieces Per Package

1 Pack(s) 11 Day(s) or more 1020.1~30.029.35205

SGD 26.70

1 Piece(s) 11 Day(s) or more 10100.1~137.2202015

SGD 38.60

1 Piece(s) 11 Day(s) or more 10100.1~247.9205510

SGD 26.70

1 Piece(s) 11 Day(s) or more 10100.1~247.015805

SGD 783.86

1 Piece(s) 11 Day(s) or more 10100.1~1087.8408040

SGD 39.28

1 Piece(s) 11 Day(s) or more 10100.1~554.7151505

Loading...

  1. 1

Basic Information

Magnet Type (Material) Neodymium Magnet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)