(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Neodymium Magnet, NdFeB, Arc Type, Ring【1-50 Pieces Per Package】

Neodymium Magnet, NdFeB, Arc Type, Ring

Containing mainly Nd (neodymium), Fe (iron), and B (boron), the neodymium magnet is currently the most powerful magnet available.
Excellent mechanical strength with energy product about 8 times stronger than anisotropic ferrite magnets.
The neodymium magnet itself is prone to rusting, so nickel plating surface processing is applied as standard.
However, as its temperature resistance is low, care is required when using.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NR0008
NR0021
NR0022
NR0039
NR0040
NR0041
NR0042
NR0043
NR0044
NR0045
NR0071
NR0073
NR0090
NR0107
NR0122
NR0125
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
O.D.
(Ø)
Inner Dia.
(Ø)
Height
(mm)

SGD 41.99

30 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10.1~20.0141591.2

SGD 39.58

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 50.1~60.050.923.319.36

SGD 39.86

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 50.1~60.051.823.719.76

SGD 33.58

30 Pieces Per Package

1 Pack(s) 11 Day(s) or more 10.1~20.010.7853

SGD 37.69

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more ~10.05.28.54.50.8

SGD 30.94

30 Pieces Per Package

1 Pack(s) 11 Day(s) or more ~10.071041

SGD 44.24

20 Pieces Per Package

1 Pack(s) 11 Day(s) or more 20.1~30.026.41287

SGD 53.62

10 Pieces Per Package

1 Pack(s) 11 Day(s) or more 50.1~60.054.71568

SGD 33.99

1 Piece(s) 11 Day(s) or more 100.1~169.5342410

SGD 82.41

5 Pieces Per Package

1 Pack(s) 11 Day(s) or more 100.1~148.050424

SGD 37.83

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more ~10.055.532

SGD 35.65

30 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10.1~20.012.212103

SGD 28.36

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 30.1~40.031.2145.14

SGD 36.86

50 Pieces Per Package

1 Pack(s) 11 Day(s) or more ~10.04.75.53.52

SGD 39.67

50 Pieces Per Package

1 Pack(s) 12 Day(s) or more ~10.05.56.621.5

SGD 30.91

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more ~10.00.0320.982

Loading...

  1. 1

Basic Information

Shape Ring Magnet Type (Material) Neodymium Magnet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)