(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

DANLY Spring Series (Deformed Wire) (Part Numbers)

DANLY Spring Series (Deformed Wire)

DANLY Spring Series
· 11 Light Load Series
· 21 Medium Load Series
· 26 Heavy Load Series
· 36 Ultra Heavy Load Series

PDF

Japanese Only

Part Number

Configured Part Number is shown.

32152-36

 
Part Number
32152-36
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFree Length L
(mm)
I.D. d
(Ø)
Outer Diameter D
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Height H1 at Mounting
(mm)
Load P1 at Mounting
(N)
Color

SGD 119.85

1 Piece(s) 9 Day(s) or more 1015216323810.14230.01~580.00308.3530308.35Yellow (for extra heavy load)

Loading...

  1. 1

Basic Information

Material Silicon Chrome Steel Type Irregular shape wire Surface Treatment After Shot Peening, Painting

Please check the type/dimensions/specifications of the part 32152-36 in the DANLY Spring Series (Deformed Wire) series.

Similar Part Numbers

Part Number
10044-36
10051-36
10064-36
32178-11
32178-21
32178-26
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFree Length L
(mm)
I.D. d
(Ø)
Outer Diameter D
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Height H1 at Mounting
(mm)
Load P1 at Mounting
(N)
Color

SGD 12.20

1 Piece(s) 9 Day(s) or more 1044510111.7916.01~30.0019.72915.78Yellow (for extra heavy load)

SGD 18.17

1 Piece(s) 9 Day(s) or more 1051510131.516.01~30.0019.071015.25Yellow (for extra heavy load)

SGD 13.04

1 Piece(s) 9 Day(s) or more 1064510161.216.01~30.0019.141315.32Yellow (for extra heavy load)

SGD 96.40

1 Piece(s) 9 Day(s) or more 101781632711.82107.01~150.00129.585397.19Green (For Light Load)

SGD 104.02

1 Piece(s) 9 Day(s) or more 101781632672.91150.01~230.00194.1153155.29Blue (Medium Load)

SGD 116.92

1 Piece(s) 9 Day(s) or more 101781632536.67230.01~580.00356.4244297.02Red (Heavy Load)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)