(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

DANLY Spring Series (Deformed Wire) (Part Numbers)

DANLY Spring Series (Deformed Wire)

DANLY Spring Series
· 11 Light Load Series
· 21 Medium Load Series
· 26 Heavy Load Series
· 36 Ultra Heavy Load Series

PDF

Japanese Only

Part Number

Configured Part Number is shown.

32089-26

 
Part Number
32089-26
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFree Length L
(mm)
I.D. d
(Ø)
Outer Diameter D
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Height H1 at Mounting
(mm)
Load P1 at Mounting
(N)
Color

SGD 60.66

1 Piece(s) 9 Day(s) or more 108916322714.05230.01~580.00375.0322312.52Red (Heavy Load)

Loading...

  1. 1

Basic Information

Material Silicon Chrome Steel Type Irregular shape wire Surface Treatment After Shot Peening, Painting

Please check the type/dimensions/specifications of the part 32089-26 in the DANLY Spring Series (Deformed Wire) series.

Similar Part Numbers

Part Number
10044-36
10051-36
10064-36
32089-36
32102-11
32102-21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFree Length L
(mm)
I.D. d
(Ø)
Outer Diameter D
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)
Height H1 at Mounting
(mm)
Load P1 at Mounting
(N)
Color

SGD 12.20

1 Piece(s) 9 Day(s) or more 1044510111.7916.01~30.0019.72915.78Yellow (for extra heavy load)

SGD 18.17

1 Piece(s) 9 Day(s) or more 1051510131.516.01~30.0019.071015.25Yellow (for extra heavy load)

SGD 13.04

1 Piece(s) 9 Day(s) or more 1064510161.216.01~30.0019.141315.32Yellow (for extra heavy load)

SGD 64.18

1 Piece(s) 9 Day(s) or more 108916322218.24230.01~580.00324.7218324.72Yellow (for extra heavy load)

SGD 57.14

1 Piece(s) 9 Day(s) or more 101021632413.2107.01~150.00130.563197.92Green (For Light Load)

SGD 60.07

1 Piece(s) 9 Day(s) or more 101021632385.19150.01~230.00198.3531158.68Blue (Medium Load)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)