(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

(+) A1 Pan【600-1,000 Pieces Per Package】

(+) A1 Pan

[Nominal] 4
[Material] Steel
[Surface Processing] Bright Chromate Plating, Chromate Plating, Trivalent White, Trivalent Black, Nickel Plating, German Brown Plating, Tin Cobalt, Black Nickel, Stainless Steel Plating, Other special processings

Part Number

Configured Part Number is shown.

Part Number
CSPPNTA-STU-TP4-16
CSPPNTB-ST3W-TP4-40
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSLength L (mm) Surface Treatment

SGD 36.21

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more -16[Bright Chrome Plating] Bright Chromate Plating

SGD 51.96

600 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1040[Trivalent Chromate] Trivalent White

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Nominal of Thread (M) 4 Detailed Shape Pan
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Steel
Tip Shape Cone Point Additional Shape Standard Sales Unit Box/package
Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)