(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum Spacer (Hexagonal/for Short-Interval Stacking) Kanigen Plating / MSL-KE (Part Numbers)

Aluminum Spacer (Hexagonal/for Short-Interval Stacking) Kanigen Plating / MSL-KE

[Nominal of Thread (M)] 3/4
[Material] Lead-Free Free-Cutting Aluminum (CB156) Lead Content 10 ppm or Less
[Processing] Kanigen Plating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MSL-305.5-04KE

 
Part Number
MSL-305.5-04KE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 0.56

50 Piece(s) 18 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Hexagon End Shape (Left) Male thread End Shape (Right) Female Thread
Wrench Flats B(mm) 5.5 Length L(mm) 5.5 Material Aluminum
Surface Treatment Electroless Nickel Plating Post Type Solid Scale No memory
Pilotted Ends NA Gas Vent Hole NA Screw length(mm) 4
Material Details Lead-Free Free-Cutting Aluminum (CB156) Details of Surface Treatment Kanigen Plating

Please check the type/dimensions/specifications of the part MSL-305.5-04KE in the Aluminum Spacer (Hexagonal/for Short-Interval Stacking) Kanigen Plating / MSL-KE series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)