(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

E-SERT, Bottoming Tap, Fine

E-SERT, Bottoming Tap, Fine

[Outer Diameter - Pitch] M6-0.75, M8-1.0, M10-1.25, M12-1.25, M14-1.5, M16-1.5, M18-1.5, M20-1.5, M22-1.5, M24-2.0, M27-2.0, M30-2.0, M33-2.0, M36-3.0, M39-3.0

Part Number

Configured Part Number is shown.

Part Number
EATH-ST-6
EATH-ST-8
EATH-ST-16
EATHA-ST-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Size M
(mm)

SGD 35.20

1 Piece(s) 7 Day(s) or more 6

SGD 40.40

1 Piece(s) 7 Day(s) or more 8

SGD 126.85

1 Piece(s) 7 Day(s) or more 16

SGD 55.18

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Tool Screw Type Metric (fine) Thread Sales Unit Low Quantity (can be purchased from one)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)