(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Load Ring (VLBG Type, Long)【10 Pieces Per Package】

Load Ring (VLBG Type, Long)

[Material] Steel
[Nominal thread] 8 10 12 16 20 24 27 30 36 42 48

(i)Caution

  • The product image is shown in black and white. The actual product color is pink, and thermal reaction (ambient temperature 225°C to 400°C) causes it to change colors and enable visual confirmation of deteriorations in strength.

Part Number

Configured Part Number is shown.

Load Ring (VLBG Type, Long): Related image

Part Number
SPNIBHVLBGB-ST-M12
SPNIBHVLBGB-ST-M16
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Pitch
(mm)
Basic Working Load
(t)

SGD 5,148.42

10 Pieces Per Package

1 Pack(s) 7 Day(s) or more 10121.751

SGD 5,399.99

10 Pieces Per Package

1 Pack(s) 7 Day(s) or more 101621.5

Loading...

  1. 1

Basic Information

Material SUM Thread Type Metric coarse Surface Treatment Fabric
Sales Unit Box/package Tip Shape Flat End

Tech Support