(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Phillips Flat Head Wood Screw (Double Threaded)【200-3,500 Pieces Per Package】 (MNCSP-STU-2.1-10)

Phillips Flat Head Wood Screw (Double Threaded) MNCSP-STU-2.1-10

[Material]Steel[Surface treatment]Chromate plating (hexavalent colored chromate), Bright chromate plating (hexavalent bright chromate), Trivalent chromate (trivalent white) [Nominal thread]2.1, 2.4, 2.7, 3.1, 3.5, 3.8, 4.1, 4.5, 5.1, 5.8

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Configured Part Number is shown.

MNCSP-STU-2.1-10

Part Number
MNCSP-STU-2.1-10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M) Length Surface Treatment Surface Treatment (Details)

SGD 27.90

2,000 Pieces Per Package

1 Pack(s) 7 Day(s) or more -2.110Bright Chromate Plating-

Loading...

  1. 1

Basic Information

Type Wooden Screw Material Steel Mounting Hole Shape Phillips
Sales Unit Box/package

Tech Support