(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Line5/Line6/Line8 Magnet Lock MGL

Part Number

Configured Part Number is shown.

Part Number
MGL40
MGL40-BKT1N
MGL40-BKT2N
MGL40-BKT3N
MGL40-CP2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Series Type

SGD 23.49

1 Piece(s) 7 Day(s) or more 10Line5/Line6/Line8Magnet Lock

SGD 15.75

1 Piece(s) 9 Day(s) 10Line5/Line6/Line8Plate Brackets

SGD 18.26

1 Piece(s) 9 Day(s) or more 10Line6/Line8Z bend bracket

SGD 11.78

1 Piece(s) 9 Day(s) 10Line6/Line8L-Shaped Bracket

SGD 10.47

1 Piece(s) 9 Day(s) 10Line6/Line8Catch Plate

Loading...

  1. 1

Basic Information

Selected Product Magnetic Catch

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)