(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Door Slider, Line 5/6/8 Slide Guide Strip SGS

Door Slider, Line 5/6/8 Slide Guide Strip SGS

[Material] Ultra High Molecular Weight Polyethylene

(i)Caution

  • This is a representative image. See the product standards for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
L5-SGS5/5
L5-SGS5/5F
L5-SGS5/5L
L6-SGS6/6
L6-SGS6/6F
L6-SGS6/6L
SGS8/8
SGS8/8F
SGS8/8L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Series Material Length (Standard)
(mm)

SGD 44.78

1 Piece(s) 9 Day(s) 10Line 5Ultra High Molecular Weight Polyethylene2000

SGD 37.25

1 Piece(s) 9 Day(s) 10---

SGD 28.02

1 Piece(s) 9 Day(s) 10---

SGD 52.24

1 Piece(s) 9 Day(s) 10Line 6Ultra High Molecular Weight Polyethylene2000

SGD 39.00

1 Piece(s) 9 Day(s) 10---

SGD 30.57

1 Piece(s) 9 Day(s) 10---

SGD 60.12

1 Piece(s) 9 Day(s) 10Line 8Ultra High Molecular Weight Polyethylene2000

SGD 42.48

1 Piece(s) 9 Day(s) 10---

SGD 33.98

1 Piece(s) 9 Day(s) 10---

Loading...

  1. 1

Basic Information

Application For Sliding Door Type Accessory Material Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)