(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Punchboard Kit

Part Number

Configured Part Number is shown.

 
Part Number
PGBK-321
PGBK-361
PGWK-322
PGWK-362
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)
Color JAN code Kit Contents

SGD 28.79

1 Piece(s) 8 Day(s) About 300 × 200Black4977720158143Punchboard (with frame) × 1, hook A × 4, hook C × 1, hook small (W ring with bottom stopper) × 3, gypsum board fixture set × 4 sets

SGD 43.46

1 Piece(s) 8 Day(s) About 300 × 600Black4977720158129Punchboard (with frame) × 1, hook B × 4, hook C × 1, 5 connected hooks × 1, gypsum board fixture set × 4, hook T (medium) × 2, acrylic shelf board × 1

SGD 28.79

1 Piece(s) 11 Day(s) About 300 × 200Black / White4977720158150Punchboard (with frame) × 1, hook A × 4, hook C × 1, hook small (W ring with bottom stopper) × 3, gypsum board fixture set × 4 sets

SGD 43.46

1 Piece(s) 11 Day(s) About 300 × 600Black / White4977720158136Punchboard (with frame) × 1, hook B × 4, hook C × 1, 5 connected hooks × 1, gypsum board fixture set × 4, hook T (medium) × 2, acrylic shelf board × 1

Loading...

  1. 1

Basic Information

Wall/Window hardware/Shelf type Perforated Board Thickness(mm) 6.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)