(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ikura Horizontal Push Toggle Clamp ISK-51MB0

Ikura Horizontal Push Toggle Clamp ISK-51MB0

[Features]
· Optimal for welding jigs, assembly jigs, inspection jigs and machining jigs.
[Bolt size] M12
[Stroke] 43 mm
[Clamping force] 3,000 N

Part Number

Configured Part Number is shown.

ISK-51MB0

Part Number
ISK-51MB0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 106.43

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Side Push Tightening Force(N) 3000 Attaching Method Flange Base
Body Material Steel Clamp Screw Stationary Clamp Screw Size M12
Clamp Screw Material Steel Stroke S(mm) 43 Tightening Force (Range Selectable)(N) 2000~3099
Attaching Portion Shape Flange Base Tip Screw Type Steel Bolt Trusco code 792-9803

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)