(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ikura Downward Push Type Toggle Clamp Vertical Handle ISK-40A0/40K0

Ikura Downward Push Type Toggle Clamp Vertical Handle ISK-40A0/40K0

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

(i)Caution

  • The 2S is a stainless steel type.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ISK-40A0
ISK-40A0-2S
ISK-40K0
ISK-40K0-2S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAttaching Method Body Material Clamp Screw Material Arm Height H
(mm)
Stroke S
(mm)
Tip Screw Type Trusco code

SGD 19.78

1 Piece(s) 4 Day(s) or more Flange BaseSteelSteel34.53.0Steel Bolt792-9561

SGD 37.16

1 Piece(s) 7 Day(s) or more Flange BaseStainless SteelStainless Steel34.53.0Stainless Steel Bolt792-9579

SGD 19.78

1 Piece(s) 7 Day(s) or more Straight BaseSteelSteel49.5-Steel Bolt792-9587

SGD 37.16

1 Piece(s) 7 Day(s) or more Straight BaseStainless SteelStainless Steel49.5-Stainless Steel Bolt792-9595

Loading...

  1. 1

Basic Information

Tightening Force(N) 1000 Clamp Screw Size M6 Arm Length L(mm) 34
Tightening Force (Range Selectable)(N) 500~2279 Tip Screw Position Adjustment Non-adjustable (Fixed)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)