(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Induction Motor (Lead Wire Type) EA968CA-6

Induction Motor (Lead Wire Type) EA968CA-6

【Product Specifications】
・Output-6W
・Startup torque (N・m)-0.045
・Voltage-Single phase AC100V
・Lad wire type
・Frequency50Hz-Current:0.21A、Rated torque:0.05N・m Rated rotational speed:1200rpm
・Frequency60Hz-Current:0.19A、Rated torque:0.042N・m Rated rotationalspeed:1500rpm

Part Number

Configured Part Number is shown.

EA968CA-6

Part Number
EA968CA-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 106.02

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Motor group Motor Type Induction Power Supply Single-Phase
Voltage(V) 100 Specifications Lead wire type JAN Code 4518340957756

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)