(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Recoil Insert Thread (Coarse) EA949VD-10L【10 Pieces Per Package】

Recoil Insert Thread (Coarse) EA949VD-10L

【Product Specifications】
・Material-Stainless steel (SUS304)
・Dim.…M10-1.5
・Length (mm)…20
・Qty. per unit…10

Part Number

Configured Part Number is shown.

EA949VD-10L

Part Number
EA949VD-10L
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 23.74

10 Pieces Per Package

1 Pack(s) 7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949VD-10L in the Recoil Insert Thread (Coarse) EA949VD-10L series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)