(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Male Threaded Knurled Knob EA948BX-76

Male Threaded Knurled Knob EA948BX-76

【Product Specifications】
・Material-Knob: phenolic resinThread: SUM22L (zinc plating)
・Screw…M5 x 10
・D…Dia. 15
・H…11
・d…11

Part Number

Configured Part Number is shown.

EA948BX-76

Part Number
EA948BX-76
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 7.28

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Section Dia. d (mm) or Nominal Dia. M5 Mounting Section Type Threaded (Stepped) Mounting Section, Length L(mm) 10
Main Body, Type Round Shape Main Body Material Phenol Resin Round Shape, Type Standard
Mounting Section, Material SUM22L (zinc plating) Additional Function Not Provided JAN Code 4548745432749
Outer Diameter of Knob(mm) 15 4-side finish Dimple Size (mm) D: ⌀15, H: 11,d: 11

Please check the type/dimensions/specifications of the part EA948BX-76 in the Male Threaded Knurled Knob EA948BX-76 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)