(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[PVC] Bolt EA945AY-101【10 Pieces Per Package】

[PVC] Bolt EA945AY-101

【Product Specifications】
・Material-Hard polyvinyl chloride (U-PVC)
・Dim.…M10 x 14

Part Number

Configured Part Number is shown.

EA945AY-101

Part Number
EA945AY-101
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 13.53

10 Pieces Per Package

1 Pack(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Pipe Strap Related Components Material PVC (Polyvinyl Chloride) Quantity 10 pcs.
Specification 1 ·Size: M10 × 14·Material: Rigid vinyl chloride (U-PVC)/quantity: 10 pieces ·JAN: 4548745430912

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)