(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Worm gear damper (Cast Iron)

Worm gear damper (Cast Iron)

ESCO worm gear damper (cast iron) for butterfly valves.

Part Number

Configured Part Number is shown.

Part Number
EA470EC-14
EA470EC-20
EA470EC-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Nominal diameters

SGD 324.49

1 Piece(s) 7 Day(s) or more 1 1/2B1 1/2B4548745163032

SGD 325.56

1 Piece(s) 7 Day(s) or more 2B2B4548745163285

SGD 396.35

1 Piece(s) 4 Day(s) or more 3B3B4548745163322

Loading...

  1. 1

Basic Information

Valve Type Butterfly Valves Body Material Cast Iron Supply Side, Connection Type Tube Flange
Control Side, Connection Type Tube Flange Handle Shape Round Handle Specifications Worm Gear Type
Applicable Flange 5K/10K (JIS), 125lb/150lb (ANSI) Working pressure range(Mpa) null::1.0 Operating Temperature Range(℃) -10:: 80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)