(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Crimping Socket (Sealing Socket) EA469WA-14

Crimping Socket (Sealing Socket) EA469WA-14

【Product Specifications】
・For joint and straight pipe parts
・Material-Body: ductile cast iron (FCD450), Packing: nitrile rubber (special heat-proof agent contained)
・Withstanding pressure-2MPa (20kgf/cm2)
・Heat-proof temperature--30℃ to 130℃
・Applicable fluid-Water, hot water, oil, steam
・It can be used to repair leaks in the threaded section of a joint such as a tee, elbow and socket and in the pinhole of a straight pipe.
・-24 and above include a hex wrench and a pipe handle.
・Nominal dia.…40(1.1/2)
・Applied hex wrench…8mm

Part Number

Configured Part Number is shown.

EA469WA-14

Part Number
EA469WA-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 185.93

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)