(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Threaded Nipple EA469DS-14

Double-Threaded Nipple EA469DS-14

【Product Specifications】
・Material-Steel
・Max pressure-1MPa
・Screw dim. (PT)…1.1/2
・Length (mm)…300

Part Number

Configured Part Number is shown.

EA469DS-14

Part Number
EA469DS-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 52.22

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Nipple Connection Type Thread <-> Thread, Equal Dia. Different Type Material Steel
Nominal of Thread M1 1 1/2B(40A) Connection Thread Type M1 R Type Fitting
Max. Operating Pressure(MPa) 1 JAN Code 4548745339833 Overall Length 300mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)