(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hose Clamp EA463SB-32【10 Pieces Per Package】

Hose Clamp EA463SB-32

【Product Specifications】
・Material-Band: stainless steelScrew: steel
・Band width (mm)…12
・Hose D (mm)…20 to 32

Part Number

Configured Part Number is shown.

EA463SB-32

Part Number
EA463SB-32
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 22.73

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Hose O.D. Tightening Range (Min)(mm) 20 Hose O.D. Tightening Range (Max.)(mm) 32 Material Stainless Steel
JAN Code 4548745192049

Please check the type/dimensions/specifications of the part EA463SB-32 in the Hose Clamp EA463SB-32 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)