(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Capillary Tube EA436A-3B

Capillary Tube EA436A-3B

【Product Specifications】
・Full length …20m
・Use capillary tubing cutter(EA202AB) to cut.
・Dia ×The inside diameter …3.0×1.0mm

Part Number

Configured Part Number is shown.

EA436A-3B

Part Number
EA436A-3B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 148.37

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Classification For Covering Refrigerant Type Refrigerant piping parts types Related parts for refrigerant piping Overall Length 20m
Outer diameter × inner diameter 3.0×1.0mm JAN Code 4548745252477

Please check the type/dimensions/specifications of the part EA436A-3B in the Capillary Tube EA436A-3B series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)