(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

copper pipe elbow

copper pipe elbow

[Features]·ESCO Co., Ltd Fitting for Copper pipe and Steel pipe, Copper pipe elbow "1 to 10 pcs.".

Part Number

Configured Part Number is shown.

EA432BB-14

Part Number
EA432BB-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 31.51

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Elbow Fitting type Welding joint Divisions of Max. Operating Pressure(MPa) 2.0Mpa or Less
Applicable Pipe Size, Standards Inch, Equal Dia. Applicable Pipe O.D.1 (inch) 38.1 Materials copper
JAN Code 4518340361942 Size (mm) 38.10mm Compatible pipe material copper
Quantity 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)