(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Open/Close Valve EA425SK-33

Open/Close Valve EA425SK-33

【Product Specifications】
・Operating pressure range- 0 to 0.9MPa
・Service temperature range-0 to 60℃(no freezing)
・Body material-resin:PBTMetal:Brass yellow(Rust-resistant electroless nickel plating)
・Applicable fluid-Air
・IN-R3/8
・OUT-R3/8

Part Number

Configured Part Number is shown.

EA425SK-33

Part Number
EA425SK-33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 32.21

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Number of Ports 2-Port Switching Operation Knob Plumbing Type and Direction Direct Side Surface
How to Mount Side JAN Code 4518340064188

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)