(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary Straight Union EA425MA-62

Rotary Straight Union EA425MA-62

【Product Specifications】
・Material-metal department:Brass(chrome plating), Resin portion:PBT
・Applicable fluid-Air
・Maximum operating pressure-1MPa
・Service temperature-0 to 60℃(no freezing)
・Tube dia.-6mm
・Mounting screw- R1/4

Part Number

Configured Part Number is shown.

EA425MA-62

Part Number
EA425MA-62
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 31.40

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Fitting Type For Swivel Parts, Rotary Equipment Parts Applicable Fluid Air Body Material Brass
Application Standard, Mini For Swivel Parts, Rotary Equipment Parts Rotary Joint Straight Applicable Tube O.D.1(φ) 6
JAN Code 4518340208254 Mounting Screw R1/4" Type Quick-connect fitting

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)