(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi-connectable coupling (Intake R1/2")

Multi-connectable coupling (Intake R1/2")

[Features]·The plug can be easily connected by simply pushing it into the socket.

Part Number

Configured Part Number is shown.

Part Number
EA140DL-3
EA140DL-4
EA140DL-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipJAN Code The Number of Branch/Connection Branch

SGD 93.05

1 Piece(s) 4 Day(s) or more 45487451735673Triple

SGD 119.77

1 Piece(s) 4 Day(s) or more 454874517357444 stations

SGD 152.92

1 Piece(s) 7 Day(s) or more 454874517358155 units

Loading...

  1. 1

Basic Information

Male/Female Socket (Female) Type Branch Valve Structure Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating fluid Air Thread type R (Tapered male thread for pipes)
Sealing Material NBR Main Body Materials Steel (nickel chrome plated), brass Types of connection parts Male Thread Type
Nominal thread (inch) 1/2 Specifications Swivel Operating Pressure 1.0 MPa
Take out Socket Mechanism Swivel Incorporation R(PT)1/2"

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)