(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PVC Air Hose with Coupler EA125ED-10

PVC Air Hose with Coupler EA125ED-10

【Product Specifications】
・For air
・Normal pressure-1.5MPa
・Material-PVC
・With coupler
・Flexible, lightweight, and having good operability
・ID×OD-6.5×10mm
・Length-10m

Part Number

Configured Part Number is shown.

EA125ED-10

Part Number
EA125ED-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 51.89

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Straight Outer Dia. D(Ø) 10 Inner Dia. d(Ø) 6.5
Material PVC Applicable Fluid Air Color Red
JAN Code 4548745753899

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)