(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Urethane Hose with Swivel 2-Way Coupler EA125BH-20

Urethane Hose with Swivel 2-Way Coupler EA125BH-20

【Product Specifications】
・Normal pressure-1.0MPa (10kgf/cm2)
・ID-8.5mm
・OD-12.5mm
・Urethane resin
・One-push type
・To connect, simply insert the plug into the socket.
・Length…20m

Part Number

Configured Part Number is shown.

EA125BH-20

Part Number
EA125BH-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 207.98

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Type Straight Outer Dia. D(Ø) 12.5 O.D. [Distinction] ~15
Inner Dia. d(Ø) 8.5 Material Urethane I.D. [Distinction] ~9
Color Orange JAN Code 4548745192179 Normal Pressure 1.0 MPa (10 kgf/cm2)
Specifications One push type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)