(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Iron Shackles (Whitworth) Iron Wave【4-6 Pieces Per Package】 (Part Numbers)

Iron Shackles (Whitworth) Iron Wave

[Diameter] 16 19 22 25 28 32 38 44 50
[Material] Iron
[Surface Processing] Bare / Hot Dip Galvanized / Unichrome

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
SHAC-STAY-16
SHAC-STAY-19
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDiameter
(mm)
Nominal Size (inches) Working Load
(kgf)

SGD 65.67

6 Pieces Per Package

1 Pack(s) 7 Day(s) or more 16W 5/8800

SGD 62.15

4 Pieces Per Package

1 Pack(s) 7 Day(s) or more 19W 3/41000

Loading...

  1. 1

Basic Information

Type Shackle Material Iron Surface Treatment Molten Zinc Plating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)