(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hexagon Socket Bolt (Cap Screw)【1-500 Pieces Per Package】 (Part Numbers)

Hexagon Socket Bolt (Cap Screw)
  • On Sale Till 31/03/2025

[Nominal M] 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 30
[Material] Steel
[Surface Processing] None, Trivalent White, Trivalent Black, Bright Chromate Plating, Chromate Plating, Black Chromate, Nickel Plating, Tin Cobalt

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

CSHHA-ST3W-M16-80

Part Number
CSHHA-ST3W-M16-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material SurfaceTreatment Basic Shape Mounting Hole Shape Pitch
(mm)
Additional Shape Screw Type Thread Type Strength Class (Steel) Sales Unit

SGD 3.98

1 Piece(s) 7 Day(s) or more 101680[Steel] Steel[Trivalent Chromate] Trivalent WhiteStandard (Round)[Hex Socket] Hex Socket2StandardHalf ThreadMetric coarse10.9Low Quantity (can be purchased from one)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part CSHHA-ST3W-M16-80 in the Hexagon Socket Bolt (Cap Screw) series.

Similar Part Numbers

Part Number
CSHH-ST-M20-165
CSHH-ST-M20-185
CSHH-ST-M20-195
CSHHA-ST3W-M16-90
CSHHA-ST3W-M6-55
CSHHA-ST3W-M6-65
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material SurfaceTreatment Basic Shape Mounting Hole Shape Pitch
(mm)
Additional Shape Screw Type Thread Type Strength Class (Steel) Sales Unit

SGD 43.68

6 Pieces Per Package

1 Pack(s) 7 Day(s) or more 1020165[Steel] SteelBlack oxide coatingStandard (Round)[Hex Socket] Hex Socket2.5StandardHalf ThreadMetric coarse12.9Box/package

SGD 49.37

6 Pieces Per Package

1 Pack(s) 26 Day(s) or more 1020185[Steel] SteelBlack oxide coatingStandard (Round)[Hex Socket] Hex Socket2.5StandardHalf ThreadMetric coarse12.9Box/package

SGD 50.63

6 Pieces Per Package

1 Pack(s) 7 Day(s) or more 1020195[Steel] SteelBlack oxide coatingStandard (Round)[Hex Socket] Hex Socket2.5StandardHalf ThreadMetric coarse12.9Box/package

SGD 4.26

1 Piece(s) 7 Day(s) or more 101690[Steel] Steel[Trivalent Chromate] Trivalent WhiteStandard (Round)[Hex Socket] Hex Socket2StandardHalf ThreadMetric coarse10.9Low Quantity (can be purchased from one)

SGD 1.19

1 Piece(s) 4 Day(s) or more ----[Trivalent Chromate] Trivalent White--1-Half Thread-10.9-

SGD 1.47

1 Piece(s) 4 Day(s) or more ----[Trivalent Chromate] Trivalent White--1-Half Thread-10.9-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)