(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hexagon Socket Bolt (Cap Screw)【1-500 Pieces Per Package】 (Part Numbers)

Hexagon Socket Bolt (Cap Screw)
  • On Sale Till 31/03/2025

[Nominal M] 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 30
[Material] Steel
[Surface Processing] None, Trivalent White, Trivalent Black, Bright Chromate Plating, Chromate Plating, Black Chromate, Nickel Plating, Tin Cobalt

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

CSHHA-STC-M10-60

Part Number
CSHHA-STC-M10-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Material SurfaceTreatment Basic Shape Mounting Hole Shape Pitch
(mm)
Additional Shape Screw Type Thread Type Strength Class (Steel) Sales Unit

SGD 2.08

1 Piece(s) 7 Day(s) or more -1060[Steel] Steel[Chromate Plating] Chromate PlatingStandard (Round)[Hex Socket] Hex Socket1.5StandardHalf ThreadMetric coarse10.9Low Quantity (can be purchased from one)