(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Toggle Clamp - Horizontal Handle THL-40-B-N

Toggle Clamp - Horizontal Handle THL-40-B-N

Conventional setting of type without clamp force adjustment mechanism - Approximate setting in unclamp state is possible.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

THL-40-B-N

 
Part Number
THL-40-B-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.19

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Attaching Method Flange Base Tightening Force(N) 1200 Body Material Steel
Clamp Screw Size M6 Clamp Screw Material Steel Arm Height H(mm) 39.5
Arm Length L(mm) 50 Tightening Force (Range Selectable)(N) 500~2279 Tip Screw Type Steel Bolt
Tip Screw Position Adjustment Slide Adjustment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)