(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Alinc Truss (SUS430 JPF)【1-200 Pieces Per Package】

Alinc Truss (SUS430 JPF)

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
OTTRPALCA-430SGSUS-5-40
OTTRPALCA-430SGSUS-5-50
OTTRPALCA-430SGSUS-5-65
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSLength

SGD 0.46

1 Piece(s) 7 Day(s) or more 1040

SGD 67.00

200 Pieces Per Package

1 Pack(s) 7 Day(s) or more 1050

SGD 38.84

100 Pieces Per Package

1 Pack(s) 7 Day(s) or more 1065

Loading...

  1. 1

Basic Information

Type Other concrete screws Thread Nominal (M) 5 Material Stainless Steel
Sales Unit Box/package Detailed Shape Round

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)