(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Iron Eye Bolt (full threaded screw)【10-15 Pieces Per Package】 (Part Numbers)

Iron Eye Bolt (full threaded screw)

[Nominal] 16 20
[Material] Iron
[Surface Processing] Bare / Trivalent White

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
SPNIBR-ST3W-M20-150
SPNIBR-ST3W-M20-170
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSLength L (mm)

SGD 270.06

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10150

SGD 504.12

15 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10170

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 20 Material Steel Thread Type Metric coarse
Surface Treatment Trivalent White Sales Unit Box/package Tip Shape Flat End
Application Standard Screw Type Complete thread

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)