(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Iron POP Standard Nut, Small Flange SFH■ SF【1-1,000 Pieces Per Package】

Iron POP Standard Nut, Small Flange SFH■ SF

[Nominal of Thread (M)] 4/5/10
[Material] Steel
[Surface Processing] Trivalent White
[Application/Function] Caulking

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.

Part Number
RVNCSFH-ST3W-M4
RVNCSFH-ST3W-M5
RVNCSFH-ST3W-M10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M)

SGD 2,695.81

1,000 Pieces Per Package

1 Pack(s) 7 Day(s) or more 104

SGD 0.60

1 Piece(s) 7 Day(s) or more 105

SGD 3.07

1 Piece(s) 7 Day(s) or more 1010

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Trivalent Chromate Screw Thread Types Metric coarse
Application / Functions Crimped Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) Trivalent White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)