(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hold-Down Pneumatic Clamp, No. 500

Hold-Down Pneumatic Clamp, No. 500

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· Clamping status can be operationally checked on-site to enable maintenance and inspection of precise work.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NO.500

 
Part Number
NO.500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 507.10

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Hold Down, Horizontal Handle Holding Capacity(kN) 4 Clamp Material Steel
Tightening Force(N) 4000 Material Steel Arm Height(mm) 106
Arm Length(mm) 119 Handle Length Normal Mount Type Flange Base
Tip accessories Steel Bolt Bolt Size (M) M12 Tip screw position adjustment Slide Adjustment
Stroke(mm) 91

Please check the type/dimensions/specifications of the part NO.500 in the Hold-Down Pneumatic Clamp, No. 500 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)