(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Updated parts for the VRSF Series and so have the same dimensions as the original parts, facilitating their switching out
· The newly designed gear teeth and full roller structure improve the transmission of torque. *Relative to conventional types
· For the permissible instantaneous torque, up to 350% of the rated value for many servo motors is supported (E-frame supports up to 300%)
· The adoption of new helical gears ensures quieter operation *Relative to conventional types
· The adoption of high-performance grease gives high-efficiency and acts as a thorough countermeasure against oil leakage *Relative to conventional types
· Supports high-speed input of 6,000 rpm
· For the output shaft, the highly requested straight shaft (without keyway) is now available as standard
· Can be mounted on servo motors found throughout the world using either the direct coupling method or the adapter-bushing coupling method
Part Number
Configured Part Number is shown.
VRXF-25B-S-50-T3
Model | Overall length | Output shaft | Flange | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Size | Reduction ratio | Motor Capacity | L | LR | S | ST | Y | Q | QM | QK | W × U | T | D | LB | LE | LA | LZ | X | F |
B | 3・5・9 | 50 | 99.5 | 32 | 12 | M5 | 10 | 20 | 18 | 16 | 4 × 2.5 | 4 | 52 | 50 | 3 | 60 | M5 | 12 | 40 |
15・20・25・35 | 50 | 110 | |||||||||||||||||
3・5・9 | 100 | 99.5 | |||||||||||||||||
15・20・25 | 100 | 110 | |||||||||||||||||
3・5 | 200 | 104.5 | 60 | ||||||||||||||||
3 | 400 | ||||||||||||||||||
C | 45・81 | 50 | 142 | 50 | 19 | M6 | 12 | 30 | 26 | 22 | 6 × 3.5 | 6 | 78 | 70 | 3 | 90 | M6 | 20 | 40 |
35・45 | 100 | ||||||||||||||||||
9 | 200 | 139.5 | 60 | ||||||||||||||||
15・20・25・35 | 200 | 150 | |||||||||||||||||
5・9 | 400 | 139.5 | |||||||||||||||||
15・20・25 | 400 | 150 | |||||||||||||||||
3・5 | 750 | 143.5 | 80 | ||||||||||||||||
D | 81 | 100 | 158 | 61 | 24 | M8 | 16 | 40 | 35 | 30 | 8 × 4 | 7 | 98 | 90 | 5 | 115 | M8 | 20 | 40 |
45 | 200 | 165 | 60 | ||||||||||||||||
35 | 400 | ||||||||||||||||||
9 | 750 | 158.5 | 80 | ||||||||||||||||
15・20・25 | 750 | 171 |
* The output shaft rotation direction is the same as the motor input rotation.
The standard type, LB (low-backlash) type, and PB (high precision) type have all the same specifications.
Part Number |
---|
VRXF-25B-S-50-T3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Reduction Ratio | Axis Dia. (φ) | Output shaft | Backlash | Amount of Backlash (arc minutes) | Applicable servo motor capacity (W) | Number of Steps | Servo motor type (please refer to the motor matching table) | L (mm) | Q (mm) | D (mm) | LA (mm) | F (mm) | LZ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 917.01 | 1 Piece(s) | 9 Day(s) or more | 25 | 12 | Without key | Standard | 15 | 50 | 2 | TYPE2 | 110 | 20 | 52 | 60 | 40 | M5 |
Loading...
Mounting Class | Flange | Type | Planetary Gear | With or Without Motors | No (Direct Type) |
---|---|---|---|---|---|
Output Shaft Type | Solid | Output Shaft Placement | Concentric Axis |
Please check the type/dimensions/specifications of the part VRXF-25B-S-50-T3 in the Servo Motor Dedicated, Reduction Drive, Able Reduction Drive, VRXF Series (Direct Type) series.
Part Number |
---|
VRXF-15B-S-50-T3 |
VRXF-15C-K-200-T3 |
VRXF-15C-K-400-T3 |
VRXF-25C-K-200-T3 |
VRXF-25C-K-400-T3 |
VRXF-25C-S-200-T3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Reduction Ratio | Axis Dia. (φ) | Output shaft | Backlash | Amount of Backlash (arc minutes) | Applicable servo motor capacity (W) | Number of Steps | Servo motor type (please refer to the motor matching table) | L (mm) | Q (mm) | D (mm) | LA (mm) | F (mm) | LZ (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 917.01 | 1 Piece(s) | 9 Day(s) or more | 15 | 12 | Without key | Standard | 15 | 50 | 2 | TYPE3 | 110 | 20 | 52 | 60 | 40 | M5 | ||
SGD 1,027.27 | 1 Piece(s) | 9 Day(s) or more | 15 | 19 | With Key | Standard | 15 | 200 | 2 | TYPE3 | 150 | 30 | 78 | 90 | 60 | M6 | ||
SGD 1,027.27 | 1 Piece(s) | 9 Day(s) or more | 15 | 19 | With Key | Standard | 15 | 400 | 2 | TYPE3 | 150 | 30 | 78 | 90 | 60 | M6 | ||
SGD 1,027.27 | 1 Piece(s) | 9 Day(s) or more | 25 | 19 | With Key | Standard | 15 | 200 | 2 | TYPE3 | 150 | 30 | 78 | 90 | 60 | M6 | ||
SGD 1,027.27 | 1 Piece(s) | 9 Day(s) or more | 25 | 19 | With Key | Standard | 15 | 400 | 2 | TYPE3 | 150 | 30 | 78 | 90 | 60 | M6 | ||
SGD 1,027.27 | 1 Piece(s) | 9 Day(s) or more | 25 | 19 | Without key | Standard | 15 | 200 | 2 | TYPE3 | 150 | 30 | 78 | 90 | 60 | M6 |
How can we improve?
How can we improve?