(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mooring Ring, MM Type

Mooring Ring, MM Type

[Features]If you install the stainless steel mooring ring, you don't need to replace it semi-permanently. · Materials: stainless steel (SUS304), finish: barrel finishing

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MM-16
MM-19
MM-22
MM-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L
(mm)
Dimension B
(mm)
Dimension d
(mm)
Dimension W
(mm)
Width A
(mm)
Dimension D1
(mm)
Dimension D2
(mm)

SGD 145.80

1 Piece(s) 12 Day(s) 29064162327012040

SGD 233.60

1 Piece(s) 12 Day(s) 35076192708015042

SGD 346.60

1 Piece(s) 12 Day(s) 40088223149517550

SGD 486.80

1 Piece(s) 12 Day(s) 4601002535511020055

Loading...

  1. 1

Basic Information

Type Mooring ring, marin metal fittings Material Stainless SUS304 Finish Barrel Polishing

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)