(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Frame-Type Turnbuckle A

Frame-Type Turnbuckle A

[Features]·Can be used in combination with shackles, etc. ·With hex nut. Material: stainless steel (SUS304), finish: barrel finishing

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TB-5A
TB-6A
TB-8A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCode No. Length L
(mm)
Reference Applied Load
(kgf)
Length L1
(mm)
Twist Diameter Length L2
(mm)

SGD 12.20

1 Piece(s) 11 Day(s) 153870130100W-3/16155

SGD 15.40

1 Piece(s) 11 Day(s) 153990200125W-1/4190

SGD 27.80

1 Piece(s) 11 Day(s) 1540120300160W-5/16250

Loading...

  1. 1

Basic Information

Type Turnbuckles Material SUS304 Type A,A

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)