(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Soft Polyurethane Tube UC (Part Numbers)

Part Number

Configured Part Number is shown.

UC1280-100-CB

Product Specifications

Product Specifications

Operating fluidAir, water (with conditions *1 to *3)
Maximum Operating Pressure (At 20°C 65% RH)0.6 MPa (*4)
Operating vacuum pressure-100 kPa
Operating temperature range-15 to +60°C (No freezing)
Special notesInsert ring is recommended.
(If it is necessary to secure the pull-out strength of JIS standard, please use the insert ring. (JISB 8381-1))
Warning
  • *1. When using water, keep the surge pressure below the maximum operating pressure.
  • *2. Ordinary tap water can be used. Please inquire if you want to use other kinds of water.
  • *3. Be sure to use the insert ring when connecting to a quick-connect fitting and using water.
  • *4. Maximum operating pressure is the value at 20°C 65% RH. When using the product at other temperatures, maintain a sufficient margin of safety from the burst pressure curve. Note that if the tube is in an area that is subject to shaking, bending, or other movable part, intermolecular heat generation may raise the temperature of the tube and cause it to break.
Soft polyurethane tube, UC, burst pressure curve

Burst pressure curve (reference value)

Standard table

TypeTube
Outer Diameter
(ømm)
Tube
Inner Diameter
(ømm)
Standard
Overall Length
(m)
Minimum
Bending Radius
(mm)
Minimum
Mounting radius
(mm)
Weight
(g/m)
Tube color
CBLCOCYCG CBC
UC0425- (2)- (3)42.520·1009149
UC0640- (2)- (3)6420·100132119
UC0850- (2)- (3)8520·100132236
UC1065- (2)- (3)106.520·100182654
UC1280- (2)- (3)12820·100273574
  • *1. Please enter the standard overall length in (2) and the tube color in (3) in the model type.
  • *2. Tube color: CBL: Clear black, CB: Clear blue, C: Clear
Part Number
UC1280-100-CB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCutting Service Usage Outer Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)
Operating Temperature Range (when using air)
(°C)
Length M
(m)
Max. Operating Pressure
(MPa)
Ordering Code Operating Vacuum Level
(kPa)
Usage Condition Details Mass
(g)

SGD 546.70

1 Piece(s) 8 Day(s) No12~158~8[Transparent (including non-white colors)] Clear Blue27-15(No Freezing)~601000.6MPa (20℃65%RH)406-6294-100kPa-7400

Loading...

  1. 1
 

Basic Information

Type Straight Material Urethane Applicable Fluid Water / Air / Chemical
Operating Environment Standard Number of Core(Core) 1 Material, Urethane Thermoplastic Polyurethane
Quantity 1

Please check the type/dimensions/specifications of the part UC1280-100-CB in the Soft Polyurethane Tube UC series.

Similar Part Numbers

Part Number
UC0425-20-C
UC0425-20-C-L1
UC0425-20-C-L10
UC1280-100-CBL
UC1280-20-C
UC1280-20-C-L1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCutting Service Usage Outer Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Minimum Bending Radius
(mm)
Operating Temperature Range (when using air)
(°C)
Length M
(m)
Max. Operating Pressure
(MPa)
Ordering Code Operating Vacuum Level
(kPa)
Usage Condition Details Mass
(g)

SGD 16.04

1 Piece(s) 8 Day(s) No4~42.5~3[Transparent (including non-white colors)] Clear9-15(No Freezing)~60200.6MPa (20℃ 65% RH)406-6073-100kPaSome conditions apply if the working fluid is water180

SGD 5.43

1 Piece(s) 4 Day(s) or more Presence4~42.5~3[Transparent (including non-white colors)] Clear Blue9-15 (No freezing)~ 6010.6 MPa (At 20°C 65% RH)--100 kPaSome conditions apply if the working fluid is water180

SGD 9.64

1 Piece(s) 4 Day(s) or more Presence4~42.5~3[Transparent (including non-white colors)] Clear Blue9-15 (No freezing)~ 60100.6 MPa (At 20°C 65% RH)--100 kPaSome conditions apply if the working fluid is water180

SGD 546.70

1 Piece(s) 8 Day(s) No12~158~8[Transparent (including non-white colors)] Clear Black27-15(No Freezing)~601000.6MPa (20℃65%RH)406-6308-100kPa-7400

SGD 115.65

1 Piece(s) 8 Day(s) No12~158~8[Transparent (including non-white colors)] Clear27-15(No Freezing)~60200.6MPa (20℃ 65% RH)406-6316-100kPaSome conditions apply if the working fluid is water1480

SGD 38.34

1 Piece(s) 4 Day(s) or more Presence12~158~8[Transparent (including non-white colors)] Clear Blue27-15 (No freezing)~ 6010.6 MPa (At 20°C 65% RH)--100 kPaSome conditions apply if the working fluid is water1480

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)