(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Adjust Foot Caster (Nylon Wheel) (Part Numbers)

Adjust Foot Caster (Nylon Wheel)

[Features]
· Multi-purpose caster with height-adjustable adjuster. Usage can be changed depending on load. (50kgf to 1000kgf)

Part Number

Configured Part Number is shown.

TPYJ40F

Features

●Multipurpose caster with caster height adjustment function. Can be classified per load.(50kgf to 1000kgf)

Specification

●Flexible Type 
●Plate Type

Materials

●Metal Fitting: Cast Steel
●Metal Surface Treatment: Powder Coating
●Wheel: Nylon (MC nylon for 120F)
Part Number
TPYJ40F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A×B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Mounting Hole Diameter P
(mm)
Ordering Code Mass
(kg)

SGD 43.76

1 Piece(s) 7 Day(s) or more 7335.01~80.0049424257×574120Light Load6.5763-04330.72

Loading...

  1. 1

Basic Information

Caster Type With Adjuster Stopper (Detail) No Wheel Material Nylon
Wheel Characteristics Oil Resistance Fitting Material Cast Steel Mounting Hole Type Round hole
The treatment of Metal fittings surface Powder Paint Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TPYJ40F in the Adjust Foot Caster (Nylon Wheel) series.

Similar Part Numbers

Part Number
TPYJ100F
TPYJ60F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat A×B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Mounting Hole Diameter P
(mm)
Ordering Code Mass
(kg)

SGD 97.73

1 Piece(s) 4 Day(s) or more 123750.01~7357070100×1007432[Ultra Heavy Load] Ultra Heavy Load12763-04172.34

SGD 54.59

1 Piece(s) 4 Day(s) or more 86220.01~320.00245585874.5×74.55025Medium Load7763-04411.05

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)